Free ground shipping on orders of $150 at list prices only

GoFit 6 HEPA, 6 qt. Backpack Vacuum with Optional Tool Kit

The GoFit 6 HEPA backpack vacuum is ProTeam’s most advanced filtration system. The HEPA vacuum is engineered to capture 99.97% of particulates as small as 0.3 microns inside a sealed filter that can trap dust and microscopic atmospheric hazards like mold spores, lead dust, smoke, or other particulates. The GoFit 6 HEPA is ideal for remediation, lead-safe abatement (RRP), and improving indoor air quality in hospitals, clinics, and patient care spaces. This commercial backpack vacuum comes complete with your selected Tool Kit below. *The ProTeam GoFit 6 HEPA and HEPA filter configuration may be used to remove certain hazardous materials, such as mold and lead. When using the GoFit 6 HEPA vacuum cleaner to remove hazardous materials, consult your applicable regulatory agencies for additional requirements.

Read more...

Products

Search
1-2 of 2 results for Products
:
GoFit 6 HEPA, 6 qt. Backpack Vacuum w/ Remediation Tool Kit
Application
Remediation
Detail Cleaning
Certifications
UL Listed
CRI Seal of Approval
Industry
Remediation
Restoration
Commercial Buildings
Education
Medical Offices
Item Type
Vacuums
Material
Polypropylene
Application
Certifications
Industry
Item Type
Material
Remediation
Detail Cleaning
UL Listed
CRI Seal of Approval
Remediation
Restoration
Commercial Buildings
Education
Medical Offices
Vacuums
Polypropylene
Success Icon
Available
Price Not Available
Compare
Success Icon
Available
Price Not Available
Compare

Features

  • HEPA Filtration — Efficient at capturing 99.97% of airborne particulates as small as 0.3 microns in size.
  • EPA RRP Rule — Meets the EPAs definition of a HEPA Vacuum under the Lead Safety Renovation, Repair, and Painting Rule (RRP).
  • Cleaning for Health — Experience ProTeam's unique method of suction vacuuming to clean carpets, hard floors, and other surfaces without stirring up dust - so the airstays cleaner.
  • Multiple Applications — HEPA Filtration can help improve the indoor air quality (IAQ) when it comes to remediation projects, jobsite cleanup, water damage, soot and smoke removal, and extracting hazardous particulates in medical settings. Be sure to consult local, state and federal guidelines and regulations.
  • Customized Comfort — Find your perfect fit with the vacuum's interchangeable quick-adjust 4-step harness that doesn't require tools and is designed to work with a wide range of users.
  • Productivity — Clean surfaces without stirring up dust, plus backpack vacuums are proven to clean more square footage in less time and with less operator fatigue.
  • Reduced Profile — Maximize your comfort and productivity with the backpack vacuum cleaner's new, more compact triangular shape that responds effortlessly to user's motion.
  • Improved Cord Management — Secure the plug using the reimagined switchbox featuring an intuitive cord wrap that reduces unnecessary strain and can lengthen the life of your power cord.
  • ProTeam is a proud partner of the American Lung Association. Together we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • ProTeam is a proud partner of the American Lung Association. Together we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Motor
120 V
Capacity
Dry Fit - 6 qt, 6.6 L
Certifications
UL Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
ProLevel Filtration System
HEPA Filtration: 99.97% at 0.3 microns
Intercept Micro Filter
107374
Micro Cloth Filter
834072
HEPA Filter
847761
HEPA Media Filter
844488
HEPA Media Filter
x x

What's in the Box

Documents & Drawings

Reviews / Q&A