Free ground shipping on orders of $150 at list prices only

Xover Multi-Surface Telescoping Wand Tool Kit

SKU: 107100

Don't waste time switching tools for different surfaces. The kit includes a 14" Xover floor tool (107016), telescoping wand (107628), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115). Transition effortlessly from hard floors to carpets, gliding into corners and under furniture with ease.

Read more...
$163.75
Success Icon
Available

Features

  • 14" Xover Floor Tool - All-in-one tool for low-pile carpets and hard surfaces.
  • Telescoping Wand - Adjustable height for maximum comfort.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
3.48 lb
Item Dimensions
31"x8.25"x3.5"
UPC Code
693822071008 
Item Dimensions
31 x 8.25 x 3.5

Documents & Drawings

Reviews / Q&A