Free ground shipping on orders of $150 at list prices only

Qwik Lock Fine Dust Cartridge Filter, Fits ProGuard 10-20 gal.

SKU: 107175

Three layer Fine Dust Cartridge Filter captures everyday debris such as drywall and sawdust particles. Patented Qwik Lock filter design make removing this filter a simple task. For everyday dust and debris cleanup. Fits ProGuard 10, 15, 16 and 20 gallon wet/dry vacuums.

Read more...
$38.16
Success Icon
Available

Features

  • Wash & Reuse - 3 layer Fine Dust Filter cartridge is washable, reusable and clogs less than standard foam filters
  • Qwik Lock Technology - Makes changing a filter fast and easy with no tools required
  • Pleated Paper - Allows large surface area to improve airflow and resist clogging
  • Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products.
  • Fits: ProGuard 10, ProGuard 15, ProGuard 16 MD, ProGuard 20

Specifications

Product Weight
0.76 lb
Filtration (sq. in)
Fine Dust Filter
Item Dimensions
7.875"x7.125"x7.25"
UPC Code
693822071756 
Item Dimensions
7.875 x 7.125 x 7.25

Documents & Drawings

Reviews / Q&A