Free ground shipping on orders of $150 at list prices only

32" to 57" Telescoping Straight Friction-Fit Wand w/ FlipLock

SKU: 107529

32" to 57" two-piece straight telescoping wand with latch mechanism adjustable to fit any user. Pair with ProBlade Carpet or Hard Surface Tool and tackle any cleaning challenge high or low. Wands are an essential part of a ProTeam vacuum. With a variety of uses, this wand will deliver the versatility, durability and mobility you expect from a ProTeam vacuum.

Read more...
$101.60
Success Icon
Available

Features

  • 32"- 57" Adjustable - Quickly adjusts to be comfortable for users of various heights.
  • Lightweight - Reaches high places with ease.
  • Versatile - Expand the versatility of your ProTeam commercial vacuum with the right wand for the right application.
  • Durable - ProTeam wands are constructed to last, ensuring you get the most productivity out of your equipment.
  • Coupling Style - 1.5" Friction Fit

Specifications

Product Weight
2 lb
Item Dimensions
32"x1.5"x1.5"
UPC Code
693822075297 
Item Dimensions
32 x 1.5 x 1.5

Documents & Drawings

Reviews / Q&A