Free ground shipping on orders of $150 at list prices only.

GoFree Flex Pro II, 12Ah, 6 qt. Cordless Backpack Vacuum w/ ProBlade Hard Surface & Carpet Tool Kit

SKU: 107645

Experience ProTeam's GoFree Flex Pro II 12Ah, 6 quart, cordless backpack vacuum with longer runtimes, lighter weight and a high/low power switch for greater efficiency. The high/low power switch enables user to conserve battery by tackling routine cleaning on low, then switch to high for deep cleaning. High/low power switch enables user to conserve battery by tackling routine cleaning on low, then switch to high for deep cleaning. Clean with the longest runtime, approximately 106 minutes on low and approximately 75 minutes on high. This top-of-the-line commercial battery-powered backpack comes with the Kit (107532): ProBlade carpet tool (107527), ProBlade hard surface tool (107528), telescoping wand (107529), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115), cuff adapter (103122), plus 2 filter bags (107314), battery and charger. Working without restrictions means going wherever you need to go to get the job done. By cleaning at a rate of 30% faster than a corded backpack and 5 times faster than upright vacuum, the GoFree Flex Pro II will save you time and money. 3 year warranty on parts and labor, 2 years on motor, battery and charger. Use filter open collar (107314) or closed collar (107374). This is a replacement for the old vacuum product 107647.

Read more...
Available only through distribution. List price = $2,210 USD.

Features

  • Go Anywhere - A cordless backpack vacuum cleans 30% faster than a standard backpack and 5 times faster than an upright.
  • Cordless Convenience - Set yourself free from the restriction of a cord and eliminate cord management tasks.
  • 12Ah Lithium Ion Battery - Offers approximately 106 minutes of runtime on low, ideal for routine cleaning, and approximately 75 minutes on high for deep cleaning.
  • High/Low Power Switch - Conserve runtime by tackling routine cleaning on low, then switch to high for deep cleaning.
  • Lightweight & Easy to Use - Weighs only 17.5 pounds (12Ah) which means it's comfortable and easy to maneuver.
  • Reduce Tripping Hazards - Remove the potential tripping hazard of a cord for safer vacuuming.
  • Fast Charge - Battery reaches full charge in approximately 3 hours so you can get up and GoFree.
  • Brushless Motor - With no carbon brushes to change, the motor has a longer life and emits no carbon dust.
  • Clean Air Backpack - ProLevel Filtration system, featuring multiple levels of filters, helps reduce allergens and asthma triggers in the indoor environment.
  • ProBlade Carpet and Hard Surface Floor Tool Kit - 14" ProBlade hard surface floor tool, 14" ProBlade carpet floor tool, telescoping wand, 5" upholstery tool, 3" dust brush, 17" crevice tool and cuff adapter.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on parts and labor. 2 year warranty on motor, battery and charger. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
17.5 lb, 7.9 kg
Airflow (CFM)
58 (low) | 65 (high)
Static Lift - in
67 (low) | 81 (high)
Motor
240 (low) | 345 (high) W/36 V
Decibel - dBA
63.9 (low) | 65.9 (high)
Capacity
Dry Fit - 6 qt, 6.6 L
Battery Type
12Ah, Lithium Ion
Approx. Runtime
106 mins. (low) | 75 mins. (high)
Approx. Charge Time
3 hrs.
Minimum Charge Cycles
1000
Certifications
UL Listed, CRI Seal of Approval
Filtration (sq. in)
ProLevel Filtration w/ Four Levels of Filtration: 1054 sq. in. total area
ProLevel Filtration System
ProLevel Filtration System with HEPA Media captures 99.7% @ 0.3-0.5 microns per ASTM F3150
Hose Length (ft)
4
Intercept Micro Filter
107314
Micro Cloth Filter
834072
HEPA Media Filter
510184
HEPA Media Filter
107315
Item Dimensions
10.125 x 7.125 x 24
UPC Code
693822076454 

What's in the Box

Image of what is included in the box of ProTeam GoFree Flex Pro II 12Ah, 6 quart battery backpack vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. GoFree Flex Pro II 12Ah Cordless Backpack Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Upholstery Tool - An all-purpose tool ideal for furniture
  5. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  6. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  7. Cuff Adapter - Attach detail tools to wand for high reach cleaning
  8. ProBlade Carpet Floor Tool - Effectively clean low to medium pile carpet
  9. ProBlade Hard Surface Floor Tool - Debris pickup for hard surface areas
  10. 12Ah Lithium Ion Battery - Offers approx. 106 minutes of runtime on low, ideal for routine cleaning and approx. 75 minutes on high for deep cleaning
  11. Battery Charger - Reach full charge in approx. 3 hours so you can get up and GoFree again
  12. Straight Telescoping Wand - Adjustable height for maximum comfort
  13. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A