Free ground shipping on orders of $150 at list prices only

Micro Cloth Filter For Triangular 6 qt. Vacuums GoFit 6, Cordless, PLUS, PH, Super Coach Pro 6, GFFP II, ProVac FS 6

SKU: 834072

The second level of ProTeam's Four Level Filtration, Micro Cloth Filters are essential to helping collect at least 99.9% of indoor pollutants one micron or larger. Designed to be hand-washed or machine-washed, this cloth filter is simple to maintain and can be used repeatedly, making it a cost-effective filtering solution for the long term. The lightweight and compact design make this filter simple to store away when not installed in a vacuum, while the durable construction lets it stand up to heavy use. This ProTeam micro cloth filter is made for ProTeam's 6 quart triangular backpack vacuums and is quick and easy to install, so you can get to work right away. Fits Super Coach Pro 6, ProVac FS 6, GoFree Flex Pro II, GoFit 6, GoFIt 6 PLUS, GoFit 6 PH and GoFit 6 Cordless backpack vacuums.

Read more...
$46.53
Success Icon
Available

Features

  • Capture & Contain - Improves Indoor Air Quality by capturing airborne particles.
  • Wash & Reuse - ProTeam's Micro Cloth Filters are hand and machine washable - air dry only.
  • Vacuum Seal - Top gasket provides a secure vacuum seal.
  • Easily Replaceable - Micro Cloth Filters are easily removed and replaced
  • Keep your vacuum in good working order by using genuine ProTeam replacement parts.
  • Fits: Super Coach Pro 6, ProVac FS 6, GoFree Flex Pro II, GoFit 6, GoFIt 6 PLUS, GoFit 6 PH, GoFit 6 Cordless
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.

Specifications

Product Weight
0.175 lb
Capacity
Dry Fit - 6 qt, 6.6 L
Filtration (sq. in)
Cloth Filter - Level 2
Item Dimensions
5"x4"x4"
UPC Code
693822340722 
Item Dimensions
5 x 4 x 4

Documents & Drawings

Reviews / Q&A